HEATER RABBIT 22 - Dual application towel radiator
HEATER RABBIT 22 - Dual application towel radiator
HEATER RABBIT 22 - Dual application towel radiator
HEATER RABBIT 22 - Dual application towel radiator
HEATER RABBIT 22 - Dual application towel radiator
HEATER RABBIT 22 - Dual application towel radiator
HEATER RABBIT 22 - Dual application towel radiator
    Antrax IT

    HEATER RABBIT 22 - Dual application towel radiator

    Operation: Dual Application

    Daily gestures that take place in the bathroom are translated into a multi-function object in the towel warmer Rabbit collection: from the possibility of easily hanging the bathrobe, to the arrangement of towels on the tubulars, and the diffusion of thermal comfort in the room, the family fulfills numerous services, offering three possible versions, identical in size. What differentiates them are the shapes of the horizontal elements. Elements are grouped in regular rhythms and welded to the vertical stands, that long on top of the radiator naturally create two hooks on which it is possible to attach bathrobes. The model Rabbit 22 is characterized by a section with a diameter of 22 mm.

    Teknisk specifikation
    • Unik ref.rabbit-22-dual-application
    • ProduktfamilieBATH COLLECTION
    • ProduktgruppeRABBIT COLLECTION
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2025-01-09
    • Udgavenummer1
    Relateret
    • Materiale primærtKulstofstål
    • Designet iItalien
    • Fremstillet iItalien
    Klassifikation
    • BIMobject-kategoriHVAC - Varmeapparater

    Tilgængelighed i region

    Europa Asien Nordamerika Afrika Sydamerika