45° Elbows - Large Diameter Series
45° Elbows - Large Diameter Series

    45° Elbows - Large Diameter Series

    The APOLLOXPRESS Large Diameter Series features a Lead-Free dezincification resistant copper body, a patented stainless-steel solid cross-section Grab Ring, a Nylon Separation Ring and an EPDM O-Ring. Our Large Diameter Series also features 360° Leak Before Press technology and a break away band to visually indicate a completed press. Our Large Diameter APOLLOXPRESS products are manufactured utilizing proven ASTM materials and standards and may be joined using multiple commercially available Press tools. Proudly Made In The USA.
    Teknisk specifikation
    • Unik ref.806-cxc-large-diameter-series
    • ProduktfamiliePipework Fittings
    • ProduktgruppeElbows
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2014-01-01
    • Udgavenummer1
    Relateret
    • Materiale primærtKobber
    • Designet iUSA
    • Fremstillet iUSA
    Klassifikation
    • BIMobject-kategoriVVS - Samlinger
    • IFC-klassifikationRørbeslag
    • Uniclass 2015-kodePr_65_52_63_18
    • Uniclass 2015-beskrivelseCopper pipeline fittings
    • CSI MasterFormat 2014-kode40 05 17
    • CSI MasterFormat 2014-titelCopper Process Pipe and Tubing
    • OmniClass-nummer23-27 43 00
    • OmniClass-betegnelsePipe Fittings
    • CSI UniFormat II-kodeD2010
    • CSI UniFormat II-titelPlumbing Fixtures