Flap Door Stainless steel  Flap Inox Double

Flap Door Stainless steel Flap Inox Double

Flip flap door with rigid shutters with push opening and return by means of a spring.
Suitable for spaces for food use or supermarkets.


Specifikation
  • Structure: shutter covered in stainless steel AISI 304 plate, composed by a structure in metallic bar in stainless steel AISI 304 shaped according to the doors dimensions and honeycombed with polystyreneApplication: inside/insideOptional: oval or round windows

    Opening systemPushing Activation through pushing opening, spring return in closing. Available with three resting position: 0°, + 90°, and -90°. Intermediate opening edges are brought to the resting position back by the over mentioned spring.

Teknisk specifikation
  • Unik ref.flapinox-double
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2026-03-06
  • Udgavenummer1
Relateret
  • Designet iItalien
  • Fremstillet iItalien
Klassifikation
  • BIMobject-kategoriDøre - Industrielle døre

Tilgængelighed i region

Europa Asien Afrika Sydamerika Oceanien