Sèche-serviettes déportés LISE
Sèche-serviettes déportés LISE
    Aquance
    Arkiveret

    Sèche-serviettes déportés LISE

    Lise Aquance asymmetrical round-tube hot-water towel warmer.

    Specifikation
    • The LISE towel dryer has the following features:

      - Hot-water towel dryer with vertical manifolds and horizontal radiant bodies in painted carbon steel - Environmentally-friendly epoxy-polyester paint to DIN 55900-1,2

      - Maximum operating pressure: 8 bar

      - Maximum operating temperature: 110°C

      - Width: 50 cm

      - Reversible

      - 38 mm diameter manifolds and radiators

      - Brackets, air vent, hexagonal key, screws and studs for hard walls, installation instructions supplied

      -Complies with VDI 6036 - Class 4

      - NF

    Teknisk specifikation
    • Unik ref.seche-serviettes-Lise
    • ProduktfamilieSanitaire
    • ProduktgruppeSèche serviettes
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2025-06-19
    • Udgavenummer1
    • Højde (mm)121.4
    • Bredde (mm)500
    Relateret
    • Materiale primærtKulstofstål
    • Designet iFrankrig
    • Fremstillet iFrankrig
    • Nettovægt (kg)13.2
    Klassifikation
    • BIMobject-kategoriSanitet - Badeværelsestilbehør