Areco Stratos Roof
Areco Stratos Roof
Areco Stratos Roof
Areco Stratos Roof
Areco Stratos Roof
    Areco

    Areco Stratos Roof

    Stratos combines strength with the elegant, traditional appearance of roof tiles. Suitable for all type of roofs with a pitch of up to 14 degrees. The profile only weighs 5 kg/m2 which means that it is easy to handle and minimises the weight acting on the roof structure.
    Specifikation
    • Sheet metal has a durability that surpasses most other materials. The life spam in relation to the cost stands in a class of its own.​ Areco's roof tiles combine the strength and elegance of traditional clay and concrete roof tiles. The light weight makes handling easy and minimizes weight-stress to the structure. Available in many different colours.
    Teknisk specifikation
    • Unik ref.ARS-TPSTRATOS
    • ProduktfamilieRoof Tiles
    • ProduktgruppeRoof
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2019-11-21
    • Udgavenummer1
    Relateret
    • Materiale primærtGalvaniseret stål
    • Designet iSverige
    • Fremstillet iSverige
    Klassifikation
    • BIMobject-kategoriKonstruktion - Tag
    • IFC-klassifikationTag
    • UNSPSC-navnRoofing materials
    • UNSPSC-kode301515
    • Uniclass 2015-kodeEF_30_10
    • Uniclass 2015-beskrivelseRoofs
    • CSI UniFormat II-kodeB30
    • CSI UniFormat II-titelROOFING

    Tilgængelighed i region

    Europa
    Sverige