Gutter Bracket Diameter: 150 mm Length:  210 mm
Gutter Bracket Diameter: 150 mm Length:  210 mm
Gutter Bracket Diameter: 150 mm Length:  210 mm
Gutter Bracket Diameter: 150 mm Length:  210 mm
Gutter Bracket Diameter: 150 mm Length:  210 mm
Gutter Bracket Diameter: 150 mm Length:  210 mm
Gutter Bracket Diameter: 150 mm Length:  210 mm
Gutter Bracket Diameter: 150 mm Length:  210 mm
Gutter Bracket Diameter: 150 mm Length:  210 mm
Gutter Bracket Diameter: 150 mm Length:  210 mm
    Areco

    Gutter Bracket Diameter: 150 mm Length: 210 mm

    Gutter Brackets support the Gutter. They are bent into shape in accordance with specific installation instructions and screwed into place on the batten at the eaves. The gutter is secured to the Gutter Bracket using a lock plate.
    Specifikation
    • Areco has a complete range of roof drainage products. In addition to extreme durability, this system also provides exceptional fitting accuracy. The products are manufactured from top quality raw material and with high performance, in our fully automated production line in Malmö, Sweden. All of the production lines consist of computer-controlled, fully automated machines and industrial robots. This is to ensure that we fulfil both the toughest technical specifications and environmental demands. Hang gutters are available in dimensions 125 and 150 mm, pipes and holders in dimensions 75, 90, 100 and 110 mm, including all accessories necessary for your installation.
    Teknisk specifikation
    • Unik ref.ARS-GUTTBRACKET150-210
    • ProduktfamilieRoof Drainage
    • ProduktgruppeRoof
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2024-01-08
    • Udgavenummer1
    Relateret
    • Materiale primærtGalvaniseret stål
    • Designet iSverige
    • Fremstillet iSverige
    Klassifikation
    • BIMobject-kategoriKonstruktion - Tagtilbehør

    Tilgængelighed i region

    Europa
    Sverige
    Common.Footer.ValueProp.Image.AltText

    Design App til Revit

    Indlæs familier direkte ind i din Revit-model med ét klik

    Få et sted til at få adgang til nye objekter nemmere, opbevar dine Revit-familier og samarbejd med dit team.

    • MarkeringArbejd direkte med BIM-objekter ved siden af Revit
    • Markering 2 GB cloudlager – gem dit Revit-indhold
    • Markering Få integreret CO2-LCA (A1-A3) direkte fra Revit