Heat Pump - NIMBUS PLUS S NET R32
Heat Pump - NIMBUS PLUS S NET R32
Heat Pump - NIMBUS PLUS S NET R32
Heat Pump - NIMBUS PLUS S NET R32
Heat Pump - NIMBUS PLUS S NET R32
    Ariston

    Heat Pump - NIMBUS PLUS S NET R32

    3.4 ud af 5 stjerner3.4(5 anmeldelser)

    The air to water heat pump NIMBUS PLUS S NET R32 is the cutting edge Ariston solution for heating and cooling: the internal unit has all key components inside and can be easily integrated with a domestic hot water production system.  

    The refrigerant gas is R32, which flows in the pipes between outdoor and indoor unit of the heat pump and ensures a low Global Warming Potential. 

    Thanks to the A+++ efficiency class, the heat pump is able to heat and cool the environmen with the maximum efficiency, even in cold weather situations.

    Connectivity is embedded to grant remote control and even remote assistance from technical service center (optional). 

    There are several sizes available:

    • NIMBUS PLUS 35 S NET R32 (3,5 kW*)
    • NIMBUS PLUS 50 S NET R32 (5,0 kW*)
    • NIMBUS PLUS 80 S NET R32 (8,0 kW*)

    *A7W35 according to EN14511

    Specifikation
      • Refrigerant gas R32
      • High efficiency in cold climates
      • Low noise
      • Sensys HD included and embeddable in frontal panel
      • Easy accessibility to all internal components
      • Easy installation and set-up with a wide range of accessories
      • Magnetic filter embedded
      • Expansion vessel 12 lt embedded
      • PV function
      • Connectivity embedded
      • Remote control thanks to Ariston NET app

    Teknisk specifikation
    • Unik ref.NIMBUS-PLUS-S-NET-R32
    • ProduktfamilieHEAT PUMPS
    • ProduktgruppeNIMBUS NET R32 - 2022
    • TypeShowcase (model)
    • Udgivelsesdato2022-09-27
    • Udgavenummer1
    Relateret
    • Materiale primærtMetal
    • Materiale sekundærtPlast
    • Designet iItalien
    • Fremstillet iItalien
    Klassifikation
    • BIMobject-kategoriHVAC - Varmepumper
    • ETIM-kodeEC001213
    • ETIM-navnHeating heat pump
    • UNSPSC-navnHeat pumps
    • UNSPSC-kode40101806
    • Uniclass 2015-kodePr_70_60_37_04
    • Uniclass 2015-beskrivelseAir to water heat pumps
    • CSI MasterFormat 2014-kode23 81 43
    • CSI MasterFormat 2014-titelAir-Source Unitary Heat Pumps
    • OmniClass-nummer23-33 17 13 11
    • OmniClass-betegnelseAir Source Split System Heat Pumps
    • CSI UniFormat II-kodeD3020
    • CSI UniFormat II-titelHeat Generating Systems

    Tilgængelighed i region

    Europa
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
    BIMobject-produktbibliotek

    Design App til Revit

    Indlæs familier direkte ind i din Revit-model med ét klik

    Få et sted til at få adgang til nye objekter nemmere, opbevar dine Revit-familier og samarbejd med dit team.

    • MarkeringArbejd direkte med BIM-objekter ved siden af Revit
    • Markering 2 GB cloudlager – gem dit Revit-indhold
    • Markering Få integreret CO2-LCA (A1-A3) direkte fra Revit