Flexible thermal insulation AF ArmaFlex Evo

Flexible thermal insulation AF ArmaFlex Evo

Flexible closed-cell insulation, with high resistance to water vapor diffusion, low thermal conductivity and built-in Microban antimicrobial protection.
Specifikation
  • Flexible thermal insulation with a closed cell structure of elastomeric foam, black, with thermal conductivity λ=0.034 W/(m.K) at 10 ºC, high resistance factor to the transmission of water vapor (µ≥ 10,000) to control condensation in refrigeration circuits and reaction to fire Euroclass B-s2,d0. Built-in Microbran® antimicrobial protection and Type III Environmental Product Declaration (EPD). Installed with Armafix AF support systems for support points and Armaflex Protect for sharing fire spaces.
Teknisk specifikation
  • Unik ref.af-armaflex-evo
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2024-04-24
  • Udgavenummer1
Relateret
  • Designet iTyskland
  • Fremstillet iSpanien
Klassifikation
  • BIMobject-kategoriByggematerialer - Isolering
  • IFC-klassifikationByggekomponent
  • ETIM-kodeEC000406
  • ETIM-navnThermal insulation
  • OmniClass-nummer23-13 25 00
  • OmniClass-betegnelseThermal and Moisture Protective Products