Induction hob HID754GC
Induction hob HID754GC
Induction hob HID754GC
    ASKO

    Induction hob HID754GC

    An induction hob from the unique Celsius°Cooking™ range with temperature controlled automatic programs and a supportive website with clear step-by-step recipes. The cooking experience is taken a step further with the connected special cookware and temperature probe that are available as accessories.

    Specifikation
    • Voltage (V)

      • 220-240 V

      Frequency

      • 50-60 Hz

      Time needed for the appliance to reach the applicable low power mode or condition

      • 1 min

      Power consumption in networked standby mode of hob (WiFi enabled)

      • 0.5 W

      Power consumption in standby mode of hob

      • 0.3 W


      Height

      • 47 mm

      Width

      • 724 mm

      Depth

      • 522 mm

      Net weight

      • 10.6 kg


    Teknisk specifikation
    • Unik ref.induction-hob-hid754gc
    • ProduktfamilieKitchen
    • ProduktgruppeHob with exhaust
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2026-01-28
    • Udgavenummer1
    Relateret
    • Designet iHolland
    • Fremstillet iSlovenien
    Klassifikation
    • BIMobject-kategoriKøkken - Komfurer og ovne

    Tilgængelighed i region

    Oceanien Europa Nordamerika Asien
    Australien
    Belgien
    Canada
    Kina
    Danmark
    USA
    Finland
    Holland
    Norge
    Portugal
    Rusland
    Slovenien
    Spanien
    Sverige
    Tjekkiet