Sliding Door ASSA ABLOY SL500 CGL with transom - overhead concealed

Sliding Door ASSA ABLOY SL500 CGL with transom - overhead concealed

ASSA ABLOY SL500 CGL overhead concealed with transom features sleek styling and unobstructed views to help you create an entrance that is appealing, functional and unforgettable. ASSA ABLOY SL500 CGL features the same powerful operator found in the standard ASSA ABLOY SL500 sliding door system. The dazzling aesthetics extend right up to the door header, with a sleek, tapered header design that sits flush mounted to both the interior and exterior for seamless integration.

Disclaimer: This product is available from ASSA ABLOY Entrance Systems - North America. Consult a local representative in your Region to discuss availability.

Specifikation
  • Attractive, shallow header sits flush to jamb or curtain wall providing exceptional aesthetics.
    Strong and powerful - opening 20% faster.
    Spanning 16’ without intermediate support.
    Dual carriage wheels standard for increased stability and performance.
    Sustainability features and enhanced options such as ASSA ABLOY EcoDoor Seals to improve air infiltration performance.
    Heavy duty door options for increased door strength.

Teknisk specifikation
  • Unik ref.SL500_CGL_Transom
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2017-08-29
  • Udgavenummer1
Relateret
  • Materiale primærtAluminium
Klassifikation
  • BIMobject-kategoriDøre - Sliding Doors
  • IFC-klassifikationDør
  • UNSPSC-navnDoors
  • UNSPSC-kode301715
  • CSI MasterFormat 2014-kode08 42 29.23
  • CSI MasterFormat 2014-titelSliding Automatic Entrances

Tilgængelighed i region

Nordamerika
Canada
Mexico
Puerto Rico
USA