ASSA ABLOY RP400 Vertical Rapid Roll Door

ASSA ABLOY RP400 Vertical Rapid Roll Door

The new ASSA ABLOY RP400 machine protection door offers a whole new level of safety, quality and reliability for your operations and helps you to meet the ever-growing demands of industry even better.

With its range of integrated and optional safety features, this high-performance, high-speed door is simply our most advanced machine protection door ever. Next to its new premium design with rounded edges and flush profiles it has a lot of new benefits for you.

Integrated into the door’s side frame is a light curtain that’s capable of sensing and reacting to even the smallest of obstructions. This light curtain covers the full width and height of the doorway, so if anything is detected, the door’s closing movement is stopped immediately and opened to prevent any crashes or injuries.

To further increase safety, the ASSA ABLOY RP400 has a flat bottom profile. Workers can often unintentionally come close to a door’s moving curtain. The flush surface of the flat bottom profile, however, has no protruding edges and little contact area. Thereby reducing the risk of injuries during the door’s upward movement.

All of our machine protection doors have two types of door installation. The door can either be wall mounted or freestanding on the floor and so integration into production lines are possible. For secure freestanding installations, the new ASSA ABLOY RP400 offers a new space saving, highly robust and stable frame construction, meaning less vibrations during machine activity.

Further benefits are an optional flame retardant door curtain as option for increased safety available.

Specifikation
    • Door dimension (mm) max. 4000 x 3500 mm
    • Speed open/close: up to max. 2.4/1.3 m/s (2.4/1.7 m/s pre-running photocell, light curtain)
    • Cycle number/minutes max. 5
    • Door Curtain: Depending on application, various door curtains and colors are available, from partially transparent PVC curtains with colored reinforcement stripes to highly rigid durable material, protect against sparks. Optional anti-UV welding windows that conform to EN ISO 25980 are also available. As option a flame retardant door curtain is available.
    • Side frames are made of two aluminium profiles, integrated safety limit switches connect the door with the machine. Window areas allow easy monitoring of integrated safety limit switches.
    • PL e/Cat. 4 (EN ISO 13849-1) and SIL 3 (EN 62061)
    • Doors conform to EN ISO 12100 and EN ISO 14119
    • Control systems: The door is equipped with a frequency converter control system MCC. Door without a control system is possible. UL-Version as option.
    • Space saving extension box allows mounting of interface card or safety monitoring module for safety limit switches.
    • Connecting to machine via dry contacts or fieldbus system
    • Motor Power 0,75 KW
    • Protection IP 55
    • Mains connections different from control system, see technical data sheet
    • Safety features: Electrical safety contact edge and door line photocell, light curtain and pre-running photocell as option
    • The door is designed according to the Workplace Directive of the UVV regulations and the harmonized CE Guidelines including the EN 13241-1 and 2006/42/EG
Teknisk specifikation
  • Unik ref.aa-rp400
  • ProduktfamilieHigh Speed Doors
  • ProduktgruppeMachine Protection Doors
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2024-12-18
  • Udgavenummer1
Relateret
  • Materiale primærtAluminium
Klassifikation
  • BIMobject-kategoriDøre - Industrielle døre

Tilgængelighed i region

Europa Asien Afrika