Sliding Door ASSA ABLOY Curved CD
Sliding Door ASSA ABLOY Curved CD
Sliding Door ASSA ABLOY Curved CD
Sliding Door ASSA ABLOY Curved CD
Sliding Door ASSA ABLOY Curved CD
Sliding Door ASSA ABLOY Curved CD

    Sliding Door ASSA ABLOY Curved CD

    Curved sliding doors are ideally suited to give any façade a real touch of style. They provide the unsurpassed elegance of a revolving door, but are less complex and far more flexible. This type of door can be integrated into virtually any curved space, and be curved inwards or outwards to create an inviting and spacious entrance.

    Specifikation
      • ASSA ABLOY Sliding Door Curved CD is exceptionally quiet in operation, can be adapted to suit the widest range of conditions and its flexible, modular system helps shorten installation times and reduce servicing and maintenance costs. Whether semi-circular or round, sliding doors can be integrated into passage widths between 1.000 and 2.400mm and are available in a 20mm thick profile for 10mm thick single-glazed leaves or a 30mm thick profile suitable for 19mm thick insulating glass to allow the greatest transparency. Both profiles and drive units can be anodized or powder-coated.
    Teknisk specifikation
    • Unik ref.sliding-door-curved-cd
    • ProduktfamilieAutomatic Sliding Doors
    • Produktgruppeby ASSA ABLOY
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2023-01-31
    • Udgavenummer1
    • Højde (mm)2400
    • Bredde (mm)2320
    Relateret
    • Materiale primærtAluminium
    • Materiale sekundærtGlas
    • Designet iTyskland
    • Fremstillet iTyskland
    Klassifikation
    • BIMobject-kategoriDøre - Sliding Doors
    • IFC-klassifikationDør
    • Uniclass 2015-kodeSs_25_30_20_77
    • Uniclass 2015-beskrivelseSliding doorset systems
    • CSI MasterFormat 2014-kode08 13 73
    • CSI MasterFormat 2014-titelSliding Metal Doors
    • OmniClass-nummer23-17 11 13 19
    • OmniClass-betegnelseSliding Metal Doors
    • CSI UniFormat II-kodeB2030
    • CSI UniFormat II-titelExterior Doors

    Tilgængelighed i region

    Europa Asien Afrika Sydamerika Oceanien