Standard duty double swing door operator ASSA ABLOY SW100 - Pull and Push arms

Standard duty double swing door operator ASSA ABLOY SW100 - Pull and Push arms

You are viewing a ASSA ABLOY SW100 PUSH and PULL which is a fire-approved electromechanical automatic door operator/opener designed for light duty external and internal swing doors. Robust and durable, the ASSA ABLOY SW100 is suitable for applications requiring low to medium weight doors in low to medium-traffic environments, like care homes, schools and offices. Mounted onto either an existing transom or transom provided by others on the pull side of the door giving maximum opening strength. The ASSA ABLOY SW100 can be combined with the ASSA ABLOY Swing Frame profile system to provide the ulitimate swing door entrance and/or the full range of safety and activation units, including access-control devices. Besam
Specifikation
  • a
Teknisk specifikation
  • Unik ref.SW100ASPAP
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2017-08-29
  • Udgavenummer1
Relateret
  • Materiale primærtAluminium
  • Materiale sekundærtAluminium
  • Designet iSverige
  • Fremstillet iTjekkiet
Klassifikation
  • BIMobject-kategoriDøre - Automatisk åbning
  • IFC-klassifikationDør
  • UNSPSC-navnDoor openers
  • UNSPSC-kode30171512

Tilgængelighed i region

Europa Asien Afrika Sydamerika Oceanien