Return inlet nozzle with Ø20 ball in AISI-316L for pool

Return inlet nozzle with Ø20 ball in AISI-316L for pool

11/2" external thread. Manufactured in AISI-316L stainless steel.

Maximum recommended flow of 4.5 m3/hour according to EN 16582-1 and EN 16713-2 standards if installed at a maximum of 500 mm below pool water level. Ø 20mm ball.

Teknisk specifikation
  • Unik ref.brushing-return-inlet-nozzle-20-ball-with-coupler-aisi-316l-for-pool
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2023-12-29
  • Udgavenummer1
Klassifikation
  • BIMobject-kategoriSport og rekreation - Svømmepøl