NORM polyester and fibreglass drain 350x350mm for pool

NORM polyester and fibreglass drain 350x350mm for pool

Polyester and fibreglass drain 515 mm x 515 mm.

Finished with gel-coat. AISI -316L stainless steel grille, with gaskets, flanges and screws. Holes < 8 mm. Outlet connection for gluing. Recommended flow rate 62 m³/h (0.3 m/s). Max. recommended flow rate 103 m³/h (0.5 m/s). With optional hydrostatic valve. Stainless steel AISI-31 grille.

Teknisk specifikation
  • Unik ref.norm-polyester-fibreglass-sump-350x350mm-pool
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2023-12-22
  • Udgavenummer1
Klassifikation
  • BIMobject-kategoriSport og rekreation - Svømmepøl