Art Tembe backless bench
Art Tembe backless bench
Art Tembe backless bench
Art Tembe backless bench
    ATECH SAS

    Art Tembe backless bench

    Inspired by the Tembe Art in Guyana, this bench is unique!

    Specifikation
    • | Materials & Finishes

      Steel planter th. 5 mm with anti-corrosion treatment and hot lacquered RAL or AkzoNobel colours of your choice
      | Fixing
      To embed in concrete with a hammer drill, structure with 4 holes Ø 12 mm (screws not included)

    Teknisk specifikation
    • Unik ref.art-tembe-backless-bench
    • ProduktfamilieUrban Furniture
    • ProduktgruppeArt Tembe range
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2023-03-14
    • Udgavenummer1
    • Højde (mm)450
    • Bredde (mm)1800
    • Dybde (mm)488
    Relateret
    • Materiale primærtStål
    • Designet iFrankrig
    • Fremstillet iFrankrig
    • Nettovægt (kg)104
    Klassifikation
    • BIMobject-kategoriLandskabsplanlægning - Udemøbler