P1100SL - 1-5/8 x 1-5/8 - 14 Gauge Long Slots
Atkore

P1100SL - 1-5/8 x 1-5/8 - 14 Gauge Long Slots

14 Gauge Slotted Strut Channel P1100SL has long slots on the back side for use with 3/8" threaded rod and fasteners. These slots can eliminate the need for field drilling and allow adjustability when installing. The slots are 3" long with 1" spacing.

Download Atkore BIM Toolbar for free to access 1000+ families without leaving Revit from Autodesk App Store:
https://apps.autodesk.com/RVT/en/Detail/Index?id=9023217157654921583&appLang=en&os=Win64&autostart=true

or from our BIM website:
http://atkore.com/bim
Specifikation
  • Download Atkore BIM Toolbar for free to access 1000+ families without leaving Revit from Autodesk App Store:
    https://apps.autodesk.com/RVT/en/Detail/Index?id=9023217157654921583&appLang=en&os=Win64&autostart=true

    or from our BIM website:
    http://atkore.com/bim
Teknisk specifikation
  • Unik ref.US-P1100SL
  • ProduktfamilieUnistrut
  • Produktgruppe1-5/8" Metal Framing
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2025-07-17
  • Udgavenummer1
Relateret
  • Materiale primærtStål
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriElektrisk - Distribution
  • IFC-klassifikationKonstruktionselement
  • Uniclass 2015-kodeSs_20_10_75
  • Uniclass 2015-beskrivelseStructural framing systems
  • CSI MasterFormat 2014-kode05 10 00
  • CSI MasterFormat 2014-titelStructural Metal Framing
  • OmniClass-nummer23-13 35 00
  • OmniClass-betegnelseFraming Products