ATT Manhole Cover with gas lifters - square shape and checker plate
ATT

ATT Manhole Cover with gas lifters - square shape and checker plate

3.6 ud af 5 stjerner3.6(5 anmeldelser)

The ATT Square Manhole Cover with Gas Lifters and Checker Plate is designed to offer architects, designers, and engineers a practical, durable, and safe access solution suitable for diverse industrial, commercial, and urban applications. Specifically engineered for easy and safe opening, this manhole cover is ideal for use in high-traffic environments, including roads, public squares, wastewater treatment facilities, water purification plants, and other infrastructure projects.

Manufactured from premium-quality stainless steel grades, including AISI 304, AISI 316, and the highly corrosion-resistant AISI 316TI, this cover guarantees exceptional durability and resistance against corrosion, mechanical stresses, and aggressive environmental conditions. The checker plate surface provides additional safety by enhancing slip resistance, making it well-suited for both pedestrian areas and heavy-duty vehicular zones.

The integrated gas lifters ensure effortless and safe operation, significantly reducing manual lifting effort and minimizing potential risks during access. Gas-tight and watertight sealing features protect underlying infrastructure and installations from environmental factors and ensure reliable, long-term performance.

Available in various load classifications, the ATT Square Manhole Cover with Gas Lifters and Checker Plate meets the rigorous demands of modern infrastructure, combining strength, ease of use, and long-term reliability in a single, efficient design.

Advantages:

  • Manufactured from premium-quality stainless steel grades, including AISI 304, AISI 316, and the highly corrosion-resistant AISI 316TI.
  • Exceptional durability and resistance against corrosion, mechanical stresses, and aggressive environmental conditions.
  • Checker plate surface provides enhanced slip resistance, suitable for pedestrian areas and heavy-duty vehicular zones.
  • Integrated gas lifters ensure effortless and safe operation, significantly reducing manual lifting effort and potential risks.
  • Gas-tight and watertight sealing features protect underlying infrastructure from environmental factors.
  • Available in various load classifications to meet the rigorous demands of modern infrastructure projects.
Specifikation
  • - Standard intrnal dimensions: from 300x300 up to 1000x1000,

    - Load class: up to D400,

    - checker plate or filling option,

    - contains sealing gasket.

Teknisk specifikation
  • Unik ref.manhole-cover-square-with-gas-lifters-shape-checker-plate
  • ProduktfamilieATT Floor Boxes
  • ProduktgruppeATT Floor Boxes
  • TypeSamling (flere objekter)
  • Udgivelsesdato2022-05-16
  • Udgavenummer1
Relateret
  • Materiale primærtRustfrit stål
  • Designet iPolen
  • Fremstillet iPolen
Klassifikation
  • BIMobject-kategoriGulvbelægning - Systems
  • IFC-klassifikationFloor
  • ETIM-kodeEC012284
  • ETIM-navnFloor hatch