AXOR ShowerComposition Shower module 250/250 2jet 2.5 GPM with shoulder shower and thermostatic module
AXOR

AXOR ShowerComposition Shower module 250/250 2jet 2.5 GPM with shoulder shower and thermostatic module

AXOR ShowerComposition Shower module 250/250 2jet 2.5 GPM with shoulder shower and thermostatic module
Specifikation
  • Surfaces: - 12594001 Chrome - 12594251 Brushed Gold Optic - 12594341 Brushed Black Chrome - 12594671 Matt Black - 12594821 Brushed Nickel Specification: • consists of: shower module, shoulder shower • shower head size: 250 x 250 mm • projection: 488 mm • spray type overhead shower: PowderRain, Intense PowderRain • material spray disc: metal • spraytype shoulder shower: PowderRain • maximum flow rate at 3 bar: 9,5 l/min • connection type: basic set • with non-return valve • shower arm length: 370 mm
Teknisk specifikation
  • Unik ref.12594USA
  • ProduktfamilieShower combination
  • ProduktgruppeAXOR ShowerComposition
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2023-07-19
  • Udgavenummer1
Relateret
  • Designet iTyskland
  • Fremstillet iTyskland
  • Nettovægt (kg)11.6
Klassifikation
  • BIMobject-kategoriSanitet - Byger