AXOR ShowerSolutions Ceiling connector 100 mm
AXOR ShowerSolutions Ceiling connector 100 mm
    AXOR

    AXOR ShowerSolutions Ceiling connector 100 mm

    AXOR ShowerSolutions Ceiling connector 100 mm
    Specifikation
    • Surfaces: - 26432001 Chrome - 26432671 Matt Black - 26432341 Brushed Black Chrome - 26432251 Brushed Gold Optic - 26432821 Brushed Nickel Specification: • length: 100 mm • installation type: exposed installation • material: brass • connection type: NPT ½
    Teknisk specifikation
    • Unik ref.26432USA
    • ProduktfamilieAXOR ShowerSolutions
    • ProduktgruppeShower arms
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2022-09-28
    • Udgavenummer1
    • Højde (mm)4
    • Bredde (mm)3.5
    • Dybde (mm)3.5
    Relateret
    • Designet iTyskland
    • Fremstillet iTyskland
    Klassifikation
    • BIMobject-kategoriSanitet - Byger
    • IFC-klassifikationSanitetsanordning
    • ETIM-kodeEC010905
    • ETIM-navnShower connecting piece
    • UNSPSC-navnShowers
    • UNSPSC-kode30181503
    • Uniclass 2015-kodePr_40_20_87_76
    • Uniclass 2015-beskrivelseShower heads
    • CSI MasterFormat 2014-kode22 41 23
    • CSI MasterFormat 2014-titelResidential Showers
    • OmniClass-nummer23-31 17 00
    • OmniClass-betegnelseShowers
    • CSI UniFormat II-kodeD2010
    • CSI UniFormat II-titelPlumbing Fixtures