AXOR ShowerSolutions Ceiling connector 300 mm square
AXOR ShowerSolutions Ceiling connector 300 mm square
    AXOR

    AXOR ShowerSolutions Ceiling connector 300 mm square

    AXOR ShowerSolutions Ceiling connector 300 mm square
    Specifikation
    • Surfaces: - 26438001 Chrome - 26438671 Matt Black - 26438341 Brushed Black Chrome - 26438331 Polished Black Chrome - 26438991 Polished Gold Optic - 26438251 Brushed Gold Optic - 26438821 Brushed Nickel Specification: • length: 300 mm • installation type: exposed installation • material: brass • connection type: NPT ½
    Teknisk specifikation
    • Unik ref.26438USA
    • ProduktfamilieAXOR ShowerSolutions
    • ProduktgruppeShower arms
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2022-09-28
    • Udgavenummer1
    • Højde (mm)310
    • Bredde (mm)91
    • Dybde (mm)91
    Relateret
    • Designet iTyskland
    • Fremstillet iTyskland
    Klassifikation
    • BIMobject-kategoriSanitet - Byger
    • IFC-klassifikationSanitetsanordning
    • ETIM-kodeEC010905
    • ETIM-navnShower connecting piece
    • UNSPSC-navnShowers
    • UNSPSC-kode30181503
    • Uniclass 2015-kodePr_40_20_87_76
    • Uniclass 2015-beskrivelseShower heads
    • CSI MasterFormat 2014-kode22 41 23
    • CSI MasterFormat 2014-titelResidential Showers
    • OmniClass-nummer23-31 17 00
    • OmniClass-betegnelseShowers
    • CSI UniFormat II-kodeD2010
    • CSI UniFormat II-titelPlumbing Fixtures