AXOR ShowerSolution 300 1jet ceiling chrome
AXOR ShowerSolution 300 1jet ceiling chrome
    AXOR

    AXOR ShowerSolution 300 1jet ceiling chrome

    AXOR ShowerSolutions Overhead shower 300 1jet with ceiling connection
    Specifikation
    • Surfaces: - 35301670 Matt Black - 35301000 Chrome - 35301020 Polished Chrome - 35301130 Polished Bronze - 35301140 Brushed Bronze - 35301250 Brushed Gold Optic - 35301260 Brushed Chrome - 35301300 Polished Red Gold - 35301310 Brushed Red Gold - 35301330 Polished Black Chrome - 35301340 Brushed Black Chrome - 35301800 Stainless Steel Optic - 35301820 Brushed Nickel - 35301830 Polished Nickel - 35301930 Polished Brass - 35301950 Brushed Brass - 35301990 Polished Gold Optic Specification: • consists of: overhead shower, ceiling connector • shower head size: 300 mm • spray type: PowderRain • dynamic spray nozzles move out while using • material spray disc: metal • brass ceilling connector • ceiling connection length: 100 mm • maximum flow rate at 3 bar: 19 l/min • flow rate PowderRain spray (at 3 bar): 19 l/min • minimum flow pressure: 1,8 bar • overhead shower removable for cleaning • ServiceCard with sieve can be removed without tools for cleaning porpose • installation: ceiling • connection dimension: DN15 • suitable for continous flow water heaters
    Teknisk specifikation
    • Unik ref.35301000
    • ProduktfamilieAXOR ShowerSolutions
    • ProduktgruppeOverhead showers
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2019-04-01
    • Udgavenummer1
    • Højde (mm)156
    • Bredde (mm)300
    • Dybde (mm)300
    Relateret
    • Designet iTyskland
    • Fremstillet iTyskland
    • Nettovægt (kg)5.2
    Klassifikation
    • BIMobject-kategoriSanitet - Byger
    • IFC-klassifikationSanitetsanordning
    • ETIM-kodeEC011383
    • ETIM-navnShower head
    • UNSPSC-navnShowers
    • UNSPSC-kode30181503
    • Uniclass 2015-kodePr_40_20_87_76
    • Uniclass 2015-beskrivelseShower heads
    • CSI MasterFormat 2014-kode22 41 23
    • CSI MasterFormat 2014-titelResidential Showers
    • OmniClass-nummer23-31 17 00
    • OmniClass-betegnelseShowers
    • CSI UniFormat II-kodeD2010
    • CSI UniFormat II-titelPlumbing Fixtures

    Tilgængelighed i region

    Europa Asien
    Åland
    Israel
    Albanien
    Tyrkiet
    Andorra
    Belgien
    Bosnien-Herzegovina
    Bulgarien
    Cypern
    Danmark
    Estland
    Færøerne
    Finland
    Frankrig
    Gibraltar
    Grækenland
    Guernsey
    Holland
    Hviderusland
    Irland
    Island
    Isle of Man
    Italien
    Jan Mayen
    Jersey
    Kroatien
    Letland
    Liechtenstein
    Litauen
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Nordmakedonien
    Norge
    Østrig
    Polen
    Portugal
    Rumænien
    Rusland
    San Marino
    Schweiz
    Serbien
    Slovakiet
    Slovenien
    Spanien
    Storbritannien
    Sverige
    Tjekkiet
    Tyskland
    Ukraine
    Ungarn
    Vatikanstaten