AXOR ShowerSolutions Porter unit round
AXOR ShowerSolutions Porter unit round
    AXOR

    AXOR ShowerSolutions Porter unit round

    AXOR ShowerSolutions Porter unit round
    Specifikation
    • Surfaces: - 36733007 Chrome - 36733677 Matt Black - 36733347 Brushed Black Chrome - 36733997 Polished Gold Optic Specification: • integrated support function • metal housing with internal water supply made of plastic • non-return valve: non-return valve • connection type: G ½ • for shower hoses with conical nut on both sides
    Teknisk specifikation
    • Unik ref.36733CHN
    • ProduktfamilieAXOR ShowerSolutions
    • ProduktgruppeWall outlet
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2022-09-28
    • Udgavenummer1
    • Højde (mm)95
    • Bredde (mm)95
    • Dybde (mm)78
    Relateret
    • Designet iTyskland
    • Fremstillet iTyskland
    • Nettovægt (kg)499
    Klassifikation
    • BIMobject-kategoriSanitet - Byger
    • IFC-klassifikationSanitetsanordning
    • ETIM-kodeEC010905
    • ETIM-navnShower connecting piece
    • UNSPSC-navnShowers
    • UNSPSC-kode30181503
    • Uniclass 2015-kodePr_40_20_87_76
    • Uniclass 2015-beskrivelseShower heads
    • CSI MasterFormat 2014-kode22 41 23
    • CSI MasterFormat 2014-titelResidential Showers
    • OmniClass-nummer23-31 17 00
    • OmniClass-betegnelseShowers
    • CSI UniFormat II-kodeD2010
    • CSI UniFormat II-titelPlumbing Fixtures

    Tilgængelighed i region

    Asien