36759USA AXOR ShowerSelect ID Thermostat HighFlow for concealed installation round
AXOR

36759USA AXOR ShowerSelect ID Thermostat HighFlow for concealed installation round

AXOR ShowerSelect ID Thermostat HighFlow for concealed installation round
Specifikation
  • Surfaces: - 36759001 Chrome - 36759141 Brushed Bronze - 36759251 Brushed Gold Optic - 36759301 Polished Red Gold - 36759311 Brushed Red Gold - 36759331 Polished Black Chrome - 36759341 Brushed Black Chrome - 36759671 Matt Black - 36759701 Matt White - 36759801 Stainless Steel Optic - 36759821 Brushed Nickel - 36759831 Polished Nickel - 36759951 Brushed Brass - 36759991 Polished Gold Optic Specification: • temperature and water flow control • precise temperature control thanks to vertical handle structure and haptic feedback from the thermostat handle • water flow control with stop function • thermostat cartridge • min. operating pressure: 1 bar • max. operating pressure: 10 bar • flat escutcheon for more space in the shower • escutcheon can be aligned by +/- 3° • easy installation due to pre-assembled function block • handles always at the same height regardless of the installation depth of the basic set • Safety stop at 40 °C • temperature limitation adjustable • material button: metal • material handles: metal • connection type: basic set iBox universal 2 (# 01400180)
Teknisk specifikation
  • Unik ref.36759USA
  • ProduktfamilieShower thermostat
  • ProduktgruppeAXOR ShowerSelect ID
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2025-04-28
  • Udgavenummer1
  • Højde (tommer)155
  • Bredde (tommer)155
  • Dybde (tommer)45
Relateret
  • Designet iTyskland
  • Fremstillet iTyskland
  • Nettovægt (lbs)5.34
Klassifikation
  • BIMobject-kategoriSanitet - Byger
  • IFC-klassifikationSanitetsanordning
  • ETIM-kodeEC011329
  • ETIM-navnShower mixing tap
  • UNSPSC-navnShowers
  • UNSPSC-kode30181503
  • Uniclass 2015-kodePr_40_20_87_76
  • Uniclass 2015-beskrivelseShower heads
  • CSI MasterFormat 2014-kode22 41 23
  • CSI MasterFormat 2014-titelResidential Showers
  • OmniClass-nummer23-31 17 00
  • OmniClass-betegnelseShowers
  • CSI UniFormat II-kodeD2010
  • CSI UniFormat II-titelPlumbing Fixtures