AXOR Universal Rectangular Towel ring
AXOR Universal Rectangular Towel ring
    AXOR

    AXOR Universal Rectangular Towel ring

    AXOR Universal Rectangular Towel ring
    Specifikation
    • Surfaces: - 42623000 Chrome - 42623140 Brushed Bronze - 42623250 Brushed Gold Optic - 42623300 Polished Red Gold - 42623310 Brushed Red Gold - 42623330 Polished Black Chrome - 42623340 Brushed Black Chrome - 42623670 Matt Black - 42623800 Stainless Steel Optic - 42623820 Brushed Nickel - 42623950 Brushed Brass - 42623990 Polished Gold Optic Specification: • wall-mounted • material: metal • swivelling • with mounting material • concealed fastening • drilling distance: 35 mm • diameter drill hole: 6 mm
    Teknisk specifikation
    • Unik ref.42623XXX
    • ProduktfamilieAXOR Universal Rectangular
    • ProduktgruppeTowel ring
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2022-09-28
    • Udgavenummer1
    • Højde (mm)214
    • Bredde (mm)200
    • Dybde (mm)42
    Relateret
    • Designet iTyskland
    • Fremstillet iTyskland
    • Nettovægt (kg)0.9
    Klassifikation
    • BIMobject-kategoriSanitet - Badeværelsestilbehør
    • IFC-klassifikationMøbelelement
    • ETIM-kodeEC010551
    • ETIM-navnTowel holder
    • UNSPSC-navnSanitary ware
    • UNSPSC-kode301815
    • Uniclass 2015-kodePr_40_20_76_90
    • Uniclass 2015-beskrivelseTowel rails
    • CSI MasterFormat 2014-kode10 28 00
    • CSI MasterFormat 2014-titelToilet, Bath, and Laundry Accessories
    • OmniClass-nummer23-31 25 25
    • OmniClass-betegnelseTowel Bars
    • CSI UniFormat II-kodeE2010
    • CSI UniFormat II-titelFixed Furnishings

    Tilgængelighed i region

    Europa Asien