48780XXX AXOR One Porter unit round
48780XXX AXOR One Porter unit round
    AXOR

    48780XXX AXOR One Porter unit round

    AXOR One Porter unit round
    Specifikation
    • Surfaces:

      - 48780000 Chrome

      - 48780140 Brushed Bronze

      - 48780250 Brushed Gold Optic

      - 48780300 Polished Red Gold

      - 48780310 Brushed Red Gold

      - 48780330 Polished Black Chrome

      - 48780340 Brushed Black Chrome

      - 48780670 Matt Black

      - 48780800 Stainless Steel Optic

      - 48780820 Brushed Nickel

      - 48780950 Brushed Brass

      - 48780990 Polished Gold Optic

      Specification:

      • for shower hoses with conical nut

      • integrated support function

      • maximum flow rate at 3 bar: 15 l/min

        • metal

        • connection type: G ½

      Teknisk specifikation
      • Unik ref.48780XXX
      • ProduktfamiliePorter unit
      • ProduktgruppeAXOR One
      • TypeObjekt (enkelt objekt)
      • Udgivelsesdato2025-07-11
      • Udgavenummer1
      • Højde (mm)67
      • Bredde (mm)67
      • Dybde (mm)84
      Relateret
      • Designet iTyskland
      • Fremstillet iTyskland
      Klassifikation
      • BIMobject-kategoriSanitet - Byger
      • IFC-klassifikationSanitetsanordning
      • ETIM-kodeEC010905
      • ETIM-navnShower connecting piece
      • UNSPSC-navnShowers
      • UNSPSC-kode30181503
      • Uniclass 2015-kodePr_40_20_87_76
      • Uniclass 2015-beskrivelseShower heads
      • CSI MasterFormat 2014-kode22 41 23
      • CSI MasterFormat 2014-titelResidential Showers
      • OmniClass-nummer23-31 17 00
      • OmniClass-betegnelseShowers
      • CSI UniFormat II-kodeD2010
      • CSI UniFormat II-titelPlumbing Fixtures