TimberTech® Cladding, Closed-Joint

TimberTech® Cladding, Closed-Joint

Our one-of-a-kind capped polymer material was designed to deliver the most realistic wood look available, without additional staining or painting. Unlike traditional wood, TimberTech withstands the elements without compromising on its color, texture, or structural integrity. That translates to a beautiful exterior finish without frequent upkeep or maintenance. Create a closed-joint cladding design with tongue-and-groove boards that interlock for a cleaner, more solid wall aesthetic.

Specifikation
  • FEATURES AND BENEFITS

    • Premium, low-maintenance alternative to traditional and exotic wood
    • No painting or sealing needed for protection
    • Resistant to mold, mildew and moisture damage
    • Stain, scratch and insect resistant
    • Will not splinter, rot, or crack
    • Can be installed with Cortex® to nearly eliminate the appearance of fasteners
    • Made in the USA

    Keywords: polymer cladding, capped polymer siding, low-maintenance siding, low-maintenance cladding, wood alternative siding, engineered siding, composite siding, PVC siding, durable exterior siding, closed joint siding, tongue and groove cladding

Teknisk specifikation
  • Unik ref.Azek-Closed-Joint-Cladding
  • ProduktfamilieCladding
  • ProduktgruppeClosed-Joint Cladding
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2021-09-20
  • Udgavenummer1
Relateret
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriVægge - Cladding