Smoke curtain BACHSMOKE FIX GLASS
Smoke curtain BACHSMOKE FIX GLASS
Smoke curtain BACHSMOKE FIX GLASS

    Smoke curtain BACHSMOKE FIX GLASS

    BACHSMOKE FIX GLASS is a static glass smoke curtain that in case of fire limits and controls the movement of smoke with classification of DH30.

    The smoke curtain delimits the space of the building according to the areas that have been specified to prevent the smoke spreading into other areas.

    BACHSMOKE FIX GLASS is a system appropriated to public areas where the esthetic criteria is demanded.

    Tested and approved according to the European Standard UNE EN 12101-1 and with CE Marking.

    Specifikation
    • GLASS CHARACTERISTICS: 6mm Thickness; +- 0.2mm Width and height tolerance; 1(C)1 Classification Impact resistence (EN 12600); 15 kg/m2 Specific weight; 89% Light transmission.

      OPTIONAL EXTRAS: Special shape cutting; Stainless steel fixings; Other requirements and customized solutions on demand.

    Teknisk specifikation
    • Unik ref.BACH-BACHSMOKE-FIX-GLASS
    • ProduktfamilieFire & Smoke Curtains
    • ProduktgruppeSmoke Curtain
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2021-05-05
    • Udgavenummer1
    • Højde (mm)1100
    • Dybde (mm)40
    Relateret
    • Materiale primærtGlas
    • Materiale sekundærtRustfrit stål
    • Designet iPortugal
    • Fremstillet iPortugal
    • Nettovægt (kg)15
    Klassifikation
    • BIMobject-kategoriBrandprodukter - Brandbeskyttelse