FCWW – Wall Expansion Joint Face Seal
Balco USA

FCWW – Wall Expansion Joint Face Seal

Balco exterior face seals feature primary and secondary elastomeric seals that snap into an aluminum frame work to provide a water-tight seal for exterior joints.

IDEAL FOR:

  • Applications where a narrow, recessed and colorable joint cover is preferred for blending with exterior finishes

ADVANTAGES:

  • Narrow sight-line
  • No exposed fasteners
  • Available in multiple standard colors (Custom colors available)

OPTIONS:

  • Fire barrier

    Balco Expansion Joint Systems and Seismic Joint Covers blend aesthetically appealing finishes with high performance-tested materials and safety features (i.e. fire rating and ADA compliance).

    Specifikation
    • RELATED: FCWWE
      JOINT SIZE: 2-18″+ (Custom larger sizes may be available; contact Balco directly)
      MOVEMENT: ±50% Expansion/Contraction; ±50% Lateral Shear (Excludes joints over 5″); Vertical Shear Varies
      FEATURES: Extruded santroprene seal (Silicone option available)*; No exposed fasteners; Centering bar device holds cover in place throughout movement (FCWWE excluded); Flush mount installation; Multiple santoprene color options available*; Comes standard with secondary water barrier; Aluminum Ships in 10′ lengths; Santoprene ships in up to 60′ lengths; FCWWE only available up to 4″ joint
      PERFORMANCE: Seismic, thermal and wind movement per ASTM E1399 standard; Contributes to LEED® credits

    Teknisk specifikation
    • Unik ref.fcww_EJC
    • ProduktfamilieExpansion Joint Cover Systems
    • ProduktgruppeArchitectural Systems
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2021-05-20
    • Udgavenummer1
    Relateret
    • Materiale primærtElastomer
    • Designet iUSA
    • Fremstillet iUSA
    Klassifikation
    • BIMobject-kategoriKonstruktion - Samlingssystemer
    • IFC-klassifikationByggekomponent
    • Uniclass 2015-kodePr_35_90_27
    • Uniclass 2015-beskrivelseExpansion joints
    • CSI MasterFormat 2014-kode07 95 13
    • CSI MasterFormat 2014-titelExpansion Joint Cover Assemblies
    • OmniClass-nummer23-13 31 21 19 11
    • OmniClass-betegnelseExpansion and Contraction Joints