UniSee 800 UNI-8002
Barco

UniSee 800 UNI-8002

2.9 ud af 5 stjerner2.9(7 anmeldelser)

Sometimes a new innovation creates a revolution, shaping the entire product line’s future. With the Barco UniSee platform, Barco completely redesigned and optimized every component of the LCD video wall, resulting in a new way to look at large screen visualization.



Specifikation
  • 55" 800 nits 0.3mm mechanical gap. 

    Barco UniSee noGap  gap technology 55" tiled LCD with 0.3mm mechanical gap for videowall applications, 800 nit 60K lifetime.

Teknisk specifikation
  • Unik ref.unisee-800-uni-8002
  • ProduktfamilieEnterprise
  • ProduktgruppeLarge Video Wall
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2018-09-24
  • Udgavenummer1
  • Højde (mm)682
  • Bredde (mm)1211.4
  • Dybde (mm)168
Relateret
  • Materiale primærtAluminium
  • Designet iTyskland
  • Fremstillet iTaiwan
  • Nettovægt (kg)38.4
Klassifikation
  • BIMobject-kategoriElektronik - Billedside - TV
  • IFC-klassifikationElektrisk element
  • ETIM-kodeEC001630
  • ETIM-navnTelevision
  • UNSPSC-navnVisual presenters
  • UNSPSC-kode45111810
  • Uniclass 2015-kodeFI_60_95
  • Uniclass 2015-beskrivelseVisualization
  • CSI MasterFormat 2014-kode10 11 00
  • CSI MasterFormat 2014-titelVisual Display Units
  • OmniClass-nummer23-19 25 11 15 15
  • OmniClass-betegnelseVisual Devices