Q-TEC QW2S / QW3S Two Stage Geothermal Indoor Solution H/P

Q-TEC QW2S / QW3S Two Stage Geothermal Indoor Solution H/P

The Q-TEC Series self contained packaged water-to-air heat pump is designed to be installed inside a building structure against an exterior exposed wall when ventilation option is selected. When no ventilation option is used, the QWS Series units can be installed in any interior space accessible to water supply system and condensate drain.

Q-TEC’s design provides “whisper” quiet operation with total comfort for the occupants at  high efficiency levels and eliminates the need for roof-mounted equipment and outside condensing units and can meet your specific architectural requirements.

Q-TEC’s “quiet technology” provides extremely low indoor sound levels by  using special components and materials in the construction of the unit. By using special motors and  sound insulation we have built a  heat pump system that is significantly quieter  than competitive product available today.  

Q-TEC is suitable for both new construction and renovation projects for schools, modular buildings and light commercial buildings. A variety of ventilation options are  designed to  address your project’s indoor air quality. 

 The Q-TEC Series unique design allows all maintenance and service to be performed inside the building to facilitate multi-story installations. Access to air filters and controls  is accomplished through a hinged  front panel for easy accessibility. All Q-TEC Series models are built on heavy duty permanent rollers for easy installation and removal.

Specifikation
  • Bard HVAC specializes in wall-mounted HVAC systems and heat pump solutions designed for commercial, industrial, and residential applications. Their innovative Bard wall mount heat pumps utilize CO₂ refrigerant technology and feature variable speed inverter systems for superior energy efficiency and indoor climate control. Known for their Balanced Climate technology, Bard offers exterior wall-mount heat pumps with R‑454B refrigerants and Copeland scroll compressors, ensuring quiet operation and reduced environmental impact. Their AHRI certified HVAC units are ideal for telecom shelter HVAC systems, modular building climate control, and school HVAC wall mounts, providing reliable, space-saving comfort solutions. As an American-made HVAC manufacturer, Bard delivers energy-efficient commercial HVAC systems and self-contained wall-mount HVAC units to meet the demands of data centers, light-commercial buildings, and more. With a focus on dehumidification, inverter technology, and green refrigerants, Bard is leading the way in sustainable, mission-critical climate solutions.

Teknisk specifikation
  • Unik ref.qw2s3d_qw3s3d
  • ProduktfamilieInterior Solution
  • ProduktgruppeQ-TEC Water Source Series
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2020-06-16
  • Udgavenummer1
  • Højde (tommer)90
  • Bredde (tommer)42
  • Dybde (tommer)20.3
Relateret
  • Materiale primærtStål
  • Designet iUSA
  • Fremstillet iUSA
  • Nettovægt (lbs)645
Klassifikation
  • BIMobject-kategoriHVAC - Varmepumper
  • IFC-klassifikationVarmeveksler
  • UNSPSC-navnHeat pumps
  • UNSPSC-kode40101806
  • Uniclass 2015-kodePr_70_60_37
  • Uniclass 2015-beskrivelseHeat pumps
  • CSI MasterFormat 2014-kode23 81 46
  • CSI MasterFormat 2014-titelWater-Source Unitary Heat Pumps
  • OmniClass-nummer23-33 17 00
  • OmniClass-betegnelseHeat Pumps
  • CSI UniFormat II-kodeD3090
  • CSI UniFormat II-titelOther HVAC Systems & Equipment