AI08 - Electric - Architectural Icon 8 Air Curtain
AI08 - Electric - Architectural Icon 8 Air Curtain
AI08 - Electric - Architectural Icon 8 Air Curtain
AI08 - Electric - Architectural Icon 8 Air Curtain

    AI08 - Electric - Architectural Icon 8 Air Curtain

    THE ARCHITECTURAL ICON 8 & 10

    Keeping main entrance applications in mind, Berner’s Architectural Air Curtains:

    • Are quiet, technologically advanced, and beautifully designed
    • Meet the vestibule exception in ASHRAE 90.1-2019 and other energy codes
    • Save energy and support healthy, comfortable environments


    Standard Construction

    Choose from ambient, electric, steam or hot water heat

    • Intelliswitch™ digital controller - ten speeds
    • Cabinet: Clear satin anodized aluminum exterior (Optional: Custom Color or Stainless)
    • Wall or Top Mounting
    • High efficiency, low noise articulating Pro-V Nozzle
    • Filter (washable)
    • Parts Warranty: Ambient - Five years; Heated - Two years

    Architectural Icon 8:

    • Single lengths up to 10’
    • 1/5 hp AC motor(s) (optional: EC motor(s))

    Architectural Icon 10:

    • Single lengths up to 12’
    • 1/2 hp AC motor(s) (optional: EC motor(s))


    Installation & Mounting

    Simple to install, operate & maintain

    • No assembly required
    • Wall mounting system included
    • 1/4” threaded inserts for top mounting
    • Bottom access panel for easy access to internal components

    Options for glass transoms:

    • Rear cover for top mounting to conceal fasteners


    Controls

    Factory installed Intelliswitch™ digital controller:

    • LED clock display
    • Low voltage circuit for unit activation (BMS)
    • External thermostat provision
    • Comfort Plus provision
    • RoHS compliant
    • Temperature Probe (heated units only)
    Teknisk specifikation
    • Unik ref.berner-ai08e
    • ProduktfamilieAir Curtains
    • ProduktgruppeArchitectural Air Curtains
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2023-06-29
    • Udgavenummer1
    Relateret
    • Materiale primærtAluminium
    • Materiale sekundærtGalvaniseret stål
    • Designet iUSA
    • Fremstillet iUSA
    Klassifikation
    • BIMobject-kategoriHVAC - Luftgardiner
    • IFC-klassifikationLuftterminal
    • ETIM-kodeEC010007
    • ETIM-navnElectric air curtain
    • Uniclass 2015-kodePr_70_60_36_02
    • Uniclass 2015-beskrivelseAir curtains
    • CSI MasterFormat 2014-kode23 34 33
    • CSI MasterFormat 2014-titelAir Curtains
    • OmniClass-nummer23-33 31 11
    • OmniClass-betegnelseAir Curtains

    Tilgængelighed i region

    Nordamerika
    Anguilla
    Antigua og Barbuda
    Aruba
    Bahamas
    Barbados
    Belize
    Bermuda
    Canada
    Caribbean Netherlands
    Caymanøerne
    Costa Rica
    Cuba
    Curaçao
    De britiske jomfruøer
    Dominica
    Dominikanske Republik
    El Salvador
    Grenada
    Grønland
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Jomfruøerne
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts og Nevis
    Saint Lucia
    Saint Pierre og Miquelon
    Saint Vincent og Grenadinerne
    Saint-Barthélemy
    Saint-Martin
    Sint Maarten
    Trinidad og Tobago
    Turks- og Caicosøerne
    USA
    BIMobject-produktbibliotek

    Design App til Revit

    Indlæs familier direkte ind i din Revit-model med ét klik

    Få et sted til at få adgang til nye objekter nemmere, opbevar dine Revit-familier og samarbejd med dit team.

    • MarkeringArbejd direkte med BIM-objekter ved siden af Revit
    • Markering 2 GB cloudlager – gem dit Revit-indhold
    • Markering Få integreret CO2-LCA (A1-A3) direkte fra Revit