Manufactured in the USA
Single swing gates with Securifor 4D infill.Two single swing frames are set together to create a double swing gate.
36" / 48" / 60" / 72" WIDE FRAME
44" / 70" / 94" / 118" HIGH FRAME
Tilgængelighed i region