BETOMAX Shuttering Anchors
BETOMAX Shuttering Anchors

    BETOMAX Shuttering Anchors

    BETOMAX® Shuttering Anchors – Proven anchoring system for professional formwork applications

    BETOMAX® Shuttering Anchors are high-strength steel anchors for use in professional formwork and concrete construction. The system is available in various designs, including the standard B15 to B26.5 sizes as well as the special designs UNI and KO 10.

    The anchors feature a continuous coarse thread for safe and reliable load transfer in combination with compatible formwork accessories such as wing nuts and anchor plates. Their high strength and good workability allow for versatile applications on the construction site, including the fabrication of tie loops.

    Specifikation
    • High-strength, hot-rolled and tempered steel shuttering anchors with a continuous coarse thread for use in formwork systems for concrete construction. Available in B15 to B26.5 sizes as well as UNI and KO 10 designs. Steel grade St 750/875. Suitable for use with compatible formwork accessories such as wing nuts and anchor plates. Weldable and bendable in accordance with DVS 1708 and ISO 17660-1/-2. General technical approval Z-12.5-82.

    Teknisk specifikation
    • Unik ref.betomax-schalungsanker
    • ProduktfamilieFormwork Systems
    • ProduktgruppeFormwork Tie Systems
    • TypeByggematerialer
    • Udgivelsesdato2026-10-12
    • Udgavenummer1
    Relateret
    • Materiale primærtKulstofstål
    • Designet iTyskland
    • Fremstillet iTyskland
    Klassifikation
    • BIMobject-kategoriKonstruktion - Anchors & Fixings
    • IFC-klassifikationMekanisk lukkemekanisme
    • Uniclass 2015-kodePr_20_85_84_16
    • Uniclass 2015-beskrivelseCarbon steel tie bars
    • CSI MasterFormat 2014-kode03 11 00
    • CSI MasterFormat 2014-titelConcrete Forming
    • OmniClass-nummer23-13 23 11
    • OmniClass-betegnelseMechanical Fasteners

    Tilgængelighed i region

    Europa