COMAX® P Reinforcement Continuity System
COMAX® P Reinforcement Continuity System
COMAX® P Reinforcement Continuity System

    COMAX® P Reinforcement Continuity System

    The COMAX® P Reinforcement Continuity System is designed to provide a force-transmitting and structurally engineered connection between reinforced concrete components cast in separate concreting stages. The prefabricated reinforcement continuity bars are housed in a galvanized, perforated protective box with a zipper cover. The perforated design of the protective box promotes mechanical interlock at the construction joint and ensures reliable load transfer between the concreting stages.

    The zipper cover allows the protective box to be opened easily and provides quick access to the reinforcement continuity bars for connection to the subsequent concreting stage.

    Specifikation
    • COMAX® P Reinforcement Continuity System with prefabricated reinforcement continuity bars housed in a galvanized, perforated protective box with zipper cover, for forming reinforcement connections between reinforced concrete components cast in separate concreting stages.

      Design in accordance with General Building Approval / General Type Approval No. Z-21.8-2056. Roughness coefficient c in accordance with the approval: 0.4 longitudinally / 0.5 transversely. The protective box enables a defined formation of the construction joint and protects the reinforcement continuity bars until the subsequent concreting stage. The zipper cover can be removed without additional tools.

      Supply and installation in accordance with the manufacturer's installation and application instructions. Various configurations are available with regard to reinforcing steel diameter, element width and stirrup spacing.

    Teknisk specifikation
    • Unik ref.comax-p
    • ProduktfamilieReinforcement Systems
    • ProduktgruppeReinforcement Continuity Systems
    • TypeByggematerialer
    • Udgivelsesdato2026-10-12
    • Udgavenummer1
    Relateret
    • Materiale primærtGalvaniseret stål
    • Materiale sekundærtArmering
    • Designet iTyskland
    • Fremstillet iTyskland
    Klassifikation
    • BIMobject-kategoriByggematerialer - Armering
    • IFC-klassifikationArmeringsjern
    • Uniclass 2015-kodePr_20_96_71_14
    • Uniclass 2015-beskrivelseCarbon steel ribbed bar reinforcement
    • CSI MasterFormat 2014-kode03 21 00
    • CSI MasterFormat 2014-titelReinforcement Bars
    • OmniClass-nummer23-13 31 21 11
    • OmniClass-betegnelseReinforcement Components

    Tilgængelighed i region

    Europa