E-VOLST Stereo, 2 x 40 Watts Euro Volume Control, White
Biamp

E-VOLST Stereo, 2 x 40 Watts Euro Volume Control, White

The E-VOLST is a 4 ohm, low impedance stereo volume control that can handle up to 2 x 40 watts of power. It is very versatile thanks to the step-by-step attenuation in 10 steps.

The E-VOLST is built on a universal chassis that easily can be integrated with Gira, Jung and Euro. It can only be used with E-MODON as a surface mounted volume control.

Specifikation
  • Keywords: e-volst, e-volst, euro volume control, euro volume, volst, 4 ohms, 2x40 watt, volume control, volst volume, gira, jung, remote, remotely, control volume, 4-ohms, e-modon, universal chassis, apart, stereo, stereo volume control,

Teknisk specifikation
  • Unik ref.e-volst_commercial-audio-control-interface
  • ProduktfamilieCommercial Audio
  • ProduktgruppeCommercial Audio Control Interfaces
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2023-04-03
  • Udgavenummer1
Relateret
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriElektronik - Controls