IS8-115 High Power Single 15-Inch Subwoofer
Biamp

IS8-115 High Power Single 15-Inch Subwoofer

I SERIES Subwoofer 800 loudspeakers provide exemplary acoustic performance, modular flexibility and elegant aesthetics for modern performance venues. Designed to support the goals of systems integrators and consultants both acoustically and mechanically, I SERIES Subwoofers provide a broad range of sizes and capabilities that can be specifically matched to the needs of any modern venue.

The compact, low-profile single driver I SERIES subwoofers are ideal for distributed or concealed sub-bass and are the perfect choice for ground stack applications. Additionally, each cabinet was carefully designed to provide matching face widths and suspension point locations for seamless integration into flown arrays with I SERIES full range models when additional LF extension is needed but a compact appearance is required. The broad range of optional low profile fly rails, fly frames and modular array brackets reduce design and installation time while also providing improved aesthetics and nearly limitless integration possibilities.

The IS8-115 is a compact, direct radiating subwoofer with large, balanced ports that provide optimal enclosure tuning and even air pressure distribution to the driver cones, reducing distortion and extending system longevity. FEA optimized linear suspensions and high flux neodymium motors with long linear excursion capabilities provide exceptionally deep bass for the enclosure’s diminutive size.

AMPLIFIED LOUDSPEAKER CONTROLLERS
community ALC3202D is recommended for this product. Higher power ALC configurations may be used safely as well.

Specifikation
  • Keywords: subwoofer, is8-115, is8 115, is8115, is8, 115, sub woofer, i series

Teknisk specifikation
  • Unik ref.is8-115_community-subwoofer
  • ProduktfamilieCommunity
  • ProduktgruppeCommunity Subwoofers
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2023-05-01
  • Udgavenummer1
Relateret
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriElektronik - Lyd
  • IFC-klassifikationObjekt
  • ETIM-kodeEC000682
  • ETIM-navnLoudspeaker set
  • UNSPSC-navnAudio and visual presentation and composing equipment
  • UNSPSC-kode4511
  • Uniclass 2015-kodePr_70_75_36_50
  • Uniclass 2015-beskrivelseLoudspeakers
  • CSI MasterFormat 2014-kode11 52 00
  • CSI MasterFormat 2014-titelAudio-Visual Equipment
  • OmniClass-nummer23-37 15 29 11 13
  • OmniClass-betegnelseLoudspeakers