MICPAT-2 Selective 2-Zone Paging Station
Biamp

MICPAT-2 Selective 2-Zone Paging Station

The MICPAT-2 is a sturdy table type paging microphone. It is ideal for use with CONCEPT1T and MA247MR. It has a flexible gooseneck and a high quality unidirectional dynamic microphone capsule. With MICPAT-2 you can make paging calls to maximum two zones simultaneously (zone 1 individual, zone 2 individual or both zones). A clear LED indication for both the zones is integrated in the solid microphone base. The aluminum base is equipped with two push-to-talk switches.

Specifikation
  • Keywords: apart, micpat, macpat-2, micpat2, apart micpat-2, apart micpat2, apart micpat

Teknisk specifikation
  • Unik ref.micpat-2_commercial-audio-microphone
  • ProduktfamilieCommercial Audio
  • ProduktgruppeCommercial Audio Microphones
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2023-04-03
  • Udgavenummer1
Relateret
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriElektronik - Kommunikation
  • ETIM-kodeEC000070
  • ETIM-navnMicrophone
  • UNSPSC-navnAudio and visual presentation and composing equipment
  • UNSPSC-kode4511
  • Uniclass 2015-kodePr_75_75_94_60
  • Uniclass 2015-beskrivelsePaging microphones
  • CSI MasterFormat 2014-kode27 51 13
  • CSI MasterFormat 2014-titelPaging Systems
  • OmniClass-nummer23-37 15 29 11 11
  • OmniClass-betegnelseMicrophones