Tesira® EX-UBT AVB/USB Expander with Bluetooth® Wireless Technology
Tesira® EX-UBT AVB/USB Expander with Bluetooth® Wireless Technology
    Biamp

    Tesira® EX-UBT AVB/USB Expander with Bluetooth® Wireless Technology

    The EX-UBT can transport USB digital audio reliably throughout a customer’s network. Since the Tesira EX-UBT is not limited by the specification-defined maximum USB connection length of 5 meters, it’s ideal for installations requiring USB connections not located in a rack or near other equipment, as well as for installations requiring multiple USB audio inputs, or in projects using Tesira SERVER or SERVER-IO as the DSP since they have no on-board USB connection. Powered by PoE, the EX-UBT expander supports up to eight channels of configurable USB audio as well as Bluetooth® wireless technology, which is enabled and configured through the Tesira software. With Bluetooth, the EX-UBT is able to provide a cable-free solution for teleconferencing using soft codecs, continuing a mobile phone call into a meeting room, or for supplying background music such as in a hospitality setting. It is the perfect solution for a variety of room types and sizes that require USB audio, such as conference rooms or multi-purpose spaces.
    Specifikation
      • Supports up to 8 channels of configurable USB audio
      • Supports Bluetooth wireless technology
      • LED indicators for power and wireless status
      • Configurable via Tesira software
      • PoE powered
      • CE marked, UL listed, and RoHS compliant
      • Covered by Biamp Systems’ five-year warranty

      Keywords: tesira, ex-ubt, ex ubt, exubt, usb, bluetooth, poe, avb, extender, tesira, tesira ex, ex, tesira ex-ubt, ex-ubt, tesira ex ubt, ex ubt, tesira exubt, exubt, ubt, tesira ubt

    Teknisk specifikation
    • Unik ref.tesira-ex-ubt_expander
    • ProduktfamilieTesira
    • ProduktgruppeExpanders
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2023-02-07
    • Udgavenummer1
    Relateret
    • Designet iUSA
    • Fremstillet iUSA
    Klassifikation
    • BIMobject-kategoriElektronik - Lyd