TesiraFORTÉ® AVB CI Fixed I/O DSP
TesiraFORTÉ® AVB CI Fixed I/O DSP
    Biamp

    TesiraFORTÉ® AVB CI Fixed I/O DSP

    The TesiraFORTÉ AVB CI is a digital audio server with 12 analog inputs — each with Acoustic Echo Cancellation (AEC) technology, 8 analog outputs, and up to 8 channels of configurable USB audio. TesiraFORTÉ AVB CI utilizes AVB/TSN digital audio networking, and can be used as a standalone device or combined with other TesiraFORTÉ AVB devices and Tesira servers, expanders, endpoints, and controllers.
    Specifikation
      • 128 x 128 channels of AVB
      • 12 mic/line level inputs with AEC, 8 mic/line level outputs
      • Gigabit Ethernet port
      • RS-232 serial port
      • 4-pin GPIO
      • 2-line OLED display with capacitive-touch navigation
      • Rack mountable (1RU)
      • System configuration and control via Ethernet
      • Internal universal power supply
      • Signal processing via intuitive software allows configuration and control for signal routing, mixing, equalization, filtering, and delay
      • CE marked, UL listed, and RoHS compliant
      • Covered by Biamp Systems’ five-year warranty

      Keywords: tesira, forte, tesira forte, tesiraforte, tesiraforté, forté, tesira forté, digital signal processor, audio network, av network, aec, dsp, fixed audio, digital audio server, acoustic, echo cancellation, avb ci, avbci, tesira, forte, tesira forte, tesiraforte, tesiraforté, forté, tesira forté, tesiraforté ci, forté ci, ci, tesira forté ci, tesiraforte, forte, tesira forte, tesiraforte ci, forte ci, ci, tesira forte ci, tesira forte avb ci, forte avb ci, avb, avb ci, forte ci, tesira ci, tesiraforté avb, forté avb, tesira forté avb, tesiraforté avb ci, forté avb ci, tesira forté avb ci

    Teknisk specifikation
    • Unik ref.tesiraforte-avb-ci_fixed-audio-dsp
    • ProduktfamilieTesira
    • ProduktgruppeFixed Audio DSP
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2023-02-07
    • Udgavenummer1
    Relateret
    • Designet iUSA
    • Fremstillet iUSA
    Klassifikation
    • BIMobject-kategoriElektronik - Lyd