TesiraFORTÉ® AVB VT Fixed I/O DSP
TesiraFORTÉ® AVB VT Fixed I/O DSP
    Biamp

    TesiraFORTÉ® AVB VT Fixed I/O DSP

    The TesiraFORTÉ AVB VT is a digital audio server with 12 analog inputs and 8 analog outputs, and includes Acoustic Echo Cancellation (AEC) technology on all 12 inputs. It includes up to 8 channels of configurable USB audio, a 2-channel VoIP interface, and a standard FXO telephone interface. TesiraFORTÉ AVB VT utilizes AVB/TSN for digital audio networking and can be used as a standalone device or combined with other TesiraFORTÉ AVB devices and Tesira servers, expanders, endpoints, and controllers.
    Specifikation
      • 128 x 128 channels of AVB
      • 12 mic/line level inputs with AEC, 8 mic/line level outputs
      • Gigabit Ethernet port
      • RS-232 serial port
      • 4-pin GPIO
      • 2-line OLED display with capacitive-touch navigation
      • Rack mountable (1RU)
      • System configuration and control via Ethernet
      • Internal universal power supply
      • SIP VoIP interface via RJ-45 connector
      • Standard FXO telephone interface via RJ-11 connector
      • Signal processing via intuitive software allows configuration and control for signal routing, mixing, equalization, filtering, and delay
      • CE marked, UL listed, and RoHS compliant
      • Covered by Biamp Systems’ five-year warranty

      Keywords: tesira, forte, tesira forte, tesiraforte, tesiraforté, forté, tesira forté, digital signal processor, audio network, av network, aec, dsp, fixed audio, digital audio server, acoustic, echo cancellation, avb vt, avbvt, fxo, telephone, interface, tesira, forte, tesira forte, tesiraforte, tesiraforté, forté, tesira forté, tesiraforté vt, forté vt, vt, tesira forté vt, tesiraforte, forte, tesira forte, tesiraforte vt, forte vt, vt, tesira forte vt, tesira forte avb vt, forte avb vt, avb, avb vt, forte vt, tesira vt, tesiraforté avb, forté avb, tesira forté avb, tesiraforté avb vt, forté avb vt, tesira forté avb vt

    Teknisk specifikation
    • Unik ref.tesiraforte-avb-vt_fixed-audio-dsp
    • ProduktfamilieTesira
    • ProduktgruppeFixed Audio DSP
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2023-02-07
    • Udgavenummer1
    Relateret
    • Designet iUSA
    • Fremstillet iUSA
    Klassifikation
    • BIMobject-kategoriElektronik - Lyd