TesiraFORTÉ® CI Fixed I/O DSP
TesiraFORTÉ® CI Fixed I/O DSP
    Biamp

    TesiraFORTÉ® CI Fixed I/O DSP

    The TesiraFORTÉ CI is a digital audio server with 12 analog inputs and 8 analog outputs, and includes Acoustic Echo Cancellation (AEC) technology on all 12 inputs. It also includes up to 8 channels of configurable USB audio.
    Specifikation
      • 12 mic/line level inputs with AEC, 8 mic/line level outputs
      • Gigabit Ethernet port
      • RS-232 serial port
      • 4-pin GPIO
      • 2-line OLED display with capacitive-touch navigation
      • Rack mountable (1RU)
      • System configuration and control via Ethernet
      • Internal universal power supply
      • Signal processing via intuitive software allows configuration and control for signal routing, mixing, equalization, filtering, and delay
      • CE marked, UL listed, and RoHS compliant
      • Covered by Biamp Systems’ five-year warranty

      Keywords: tesira, forte, tesira forte, tesiraforte, tesiraforté, forté, tesira forté, digital signal processor, audio network, av network, aec, dsp, fixed audio, digital audio server, ci, acoustic, echo cancellation, tesira, forte, tesira forte, tesiraforte, tesiraforté, forté, tesira forté, tesiraforté ci, forté ci, ci, tesira forté ci, tesiraforte, forte, tesira forte, tesiraforte ci, forte ci, ci, tesira forte ci,

    Teknisk specifikation
    • Unik ref.tesiraforte-ci_fixed-audio-dsp
    • ProduktfamilieTesira
    • ProduktgruppeFixed Audio DSP
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2023-02-07
    • Udgavenummer1
    Relateret
    • Designet iUSA
    • Fremstillet iUSA
    Klassifikation
    • BIMobject-kategoriElektronik - Lyd