TesiraFORTÉ® DAN VT Fixed I/O DSP
TesiraFORTÉ® DAN VT Fixed I/O DSP
    Biamp

    TesiraFORTÉ® DAN VT Fixed I/O DSP

    The TesiraFORTÉ DAN VT is a digital audio server with 12 analog inputs and 8 analog outputs, and includes Acoustic Echo Cancellation (AEC) technology on all 12 inputs. It includes up to 8 channels of configurable USB audio, a 2-channel VoIP interface, a standard FXO telephone interface, and Dante digital audio networking.
    Specifikation
      • 32 x 32 channels of Dante
      • AES67-enabled Dante endpoint
      • 12 mic/line level inputs with AEC, 8 mic/line level outputs
      • Gigabit Ethernet port
      • RS-232 serial port
      • 4-pin GPIO
      • 2-line OLED display with capacitive-touch navigation
      • Rack mountable (1RU)
      • System configuration and control via Ethernet
      • Internal universal power supply
      • SIP VoIP interface via RJ-45 connector
      • Standard FXO telephone interface via RJ-11 connector
      • Signal processing via intuitive software allows configuration and control for signal routing, mixing, equalization, filtering, and delay
      • CE marked, UL listed, and RoHS compliant
      • Covered by Biamp Systems’ five-year warranty

      Keywords: tesira, forte, tesira forte, tesiraforte, tesiraforté, forté, tesira forté, dan vt4, danvt4, vt4, digital audio server, audio server, aec, tesira, forte, tesira forte, tesiraforte, tesiraforté, forté, tesira forté, tesiraforté vt, forté vt, vt, tesira forté vt, tesiraforte, forte, tesira forte, tesiraforte vt, forte vt, vt, tesira forte vt, tesira forte dan vt, forte dan vt, dan, dan vt, forte vt, tesira vt, tesiraforté dan, forté dan, tesira forté dan, tesiraforté dan vt, forté dan vt, tesira forté dan vt

    Teknisk specifikation
    • Unik ref.tesiraforte-dan-vt_fixed-audio-dsp
    • ProduktfamilieTesira
    • ProduktgruppeFixed Audio DSP
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2023-02-07
    • Udgavenummer1
    Relateret
    • Designet iUSA
    • Fremstillet iUSA
    Klassifikation
    • BIMobject-kategoriElektronik - Lyd