V2-8 Two-Way, Full-Range Compact Loudspeaker System
Biamp

V2-8 Two-Way, Full-Range Compact Loudspeaker System

The V2-8 is a two-way, full-range loudspeaker system suitable for use in a wide variety of fixed installations. Compact but powerful, it is ideal for distributed systems such as those found in cafés, restaurants, shopping centers and airports. When paired with a subwoofer such as the VLF208LV, a V2-8 system will produce high-fidelity, broad spectrum sound that belies its modest size. The V2-8 is also an excellent choice for ancillary delay applications. When used to augment a front-of-house system in such venues as auditoria, theaters and houses of worship, delay loudspeakers can significantly even out the difference in sound pressure level from the front of the room to the rear of the room. Units may be positioned for under balcony fill, over balcony fill, or simply placed towards the rear of the seating areas. By deploying V2-8 loudspeakers in such a manner, the system designer will have far greater control over relative levels and relative tonal response when commissioning and equalizing the installation. 

AMPLIFIED LOUDSPEAKER CONTROLLERS
Community ALC404D is recommended for this product. Higher power ALC models may be used safely as well.

Specifikation
  • Keywords: v2-8, v28, v2, v 28, v 2-8, v2 8, point source, point source loudspeaker, point source speaker, loudspeaker, speaker, loud speaker,

Teknisk specifikation
  • Unik ref.v2-8_community-point-source
  • ProduktfamilieCommunity
  • ProduktgruppeCommunity Point Source
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2023-04-03
  • Udgavenummer1
Relateret
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriElektronik - Lyd
  • IFC-klassifikationObjekt
  • ETIM-kodeEC000682
  • ETIM-navnLoudspeaker set
  • UNSPSC-navnAudio and visual presentation and composing equipment
  • UNSPSC-kode4511
  • Uniclass 2015-kodePr_70_75_36_50
  • Uniclass 2015-beskrivelseLoudspeakers
  • CSI MasterFormat 2014-kode11 52 00
  • CSI MasterFormat 2014-titelAudio-Visual Equipment
  • OmniClass-nummer23-37 15 29 11 13
  • OmniClass-betegnelseLoudspeakers