Vocia® VOIP-1 Voice Over IP Interface
Vocia® VOIP-1 Voice Over IP Interface
    Biamp

    Vocia® VOIP-1 Voice Over IP Interface

    The Vocia Voice over IP Interface (VoIP-1) acts as a SIP end point allowing a direct connection to an existing VoIP call manager. The interface permits live, real-time paging using any page code within a Vocia system. The VoIP-1 supports Vocia regular and emergency messaging, and will also support page stacking and store-and-forward functionality.
    Specifikation
      • Two or four VoIP lines (VOIP-1-2 or VOIP-1-4)
      • Multiple codec support
      • Device monitoring
      • Power via dual 24V DC inputs (redundant inputs) power supply included
      • Software-configurable signal processing
      • Rack mountable (1RU)
      • Dual CobraNet ports for redundant Ethernet connections
      • Rotary switches for device identification
      • IP30 compliant
      • CE marked and RoHS compliant
      • Covered by Biamp Systems’ five-year warranty

      Keywords: vocia, vocia voip-1, vocia voip1, vocia voip 1, voip-1, voip 1, voip1, paging, voice communications, voice, vocia paging, paging unit, voip, vocia voip, voice over ip interface

    Teknisk specifikation
    • Unik ref.vocia-voip-1_expansion-input
    • ProduktfamilieVocia
    • ProduktgruppeExpansion Inputs
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2023-02-07
    • Udgavenummer1
    Relateret
    • Designet iUSA
    • Fremstillet iUSA
    Klassifikation
    • BIMobject-kategoriElektronik - Kommunikation