TesiraFORTÉ® X 800 Meeting Room DSP
TesiraFORTÉ® X 800 Meeting Room DSP
    Biamp

    TesiraFORTÉ® X 800 Meeting Room DSP

    TesiraFORTÉ X 800 is a meeting room DSP featuring multiple network and analog audio connection points, with 8 channels of Acoustic Echo Cancellation (AEC) assignable across any digital or analog input. Five 1-Gigabit Ethernet ports are provided, four of which are PoE+ powered, and which support media and control traffic of various types including AVB, Dante and VoIP.

    The TesiraFORTÉ X 800 is also equipped with Biamp’s groundbreaking Launch feature. With Launch, the acoustic performance of the room is analyzed and optimized at the touch of a button, making it easy to deliver extraordinary experiences consistently across your organization.

    Specifikation
      • Up to 64x64 AVB Streams of digital audio networking with Biamp AVB devices
      • Up to 128 x 128 channels of digital audio networking with Biamp AVB devices
      • 32 x 32 channels of digital audio networking via the Dante protocol
      • AES67-enabled Dante endpoint
      • 2 mic/line level inputs, 2 mic/line level outputs
      • Five 1 Gigabit Ethernet Ports
      • Four ports support PoE+ power (IEEE 802.3.at Class 4, 30W)
      • Up to 2x2 channels of configurable USB audio
      • 8 AEC channels assignable to any input
      • 4-pin GPIO
      • Surface mountable with included bracket
      • Supports port authentication via IEEE 802.1X
      • SIP VoIP interface via Gigabit Ethernet connection
      • CE marked, UL listed, and RoHS compliant
      • Covered by Biamp Systems’ 5-year warranty

      Keywords: tesiraforté, tesiraforté x800, x 800, tesira forte, tesiraforte, tesiraforte x 800, x800, forté, meeting room, dsp, aec, poe+, avb, aes67,

    Teknisk specifikation
    • Unik ref.x-800_compact-audio-dsp
    • ProduktfamilieTesira
    • ProduktgruppeCompact Audio DSP
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2023-02-07
    • Udgavenummer1
    Relateret
    • Designet iUSA
    • Fremstillet iUSA
    Klassifikation
    • BIMobject-kategoriElektronik - Lyd