653 - SOLAR THERMOSTATIC MIXING VALVE

653 - SOLAR THERMOSTATIC MIXING VALVE

Bianchi thermostatic mixing valve is designed for use in domestic water as well as heating systems

The main function is to maintain constant, to the set value, the mixed hot water temperature, regardless of any variation of temperature and pressure of hot and cold water supply.

Specifikation
  • MATERIALS:
    Body: brass CW617N
    Orings: EPDM for solar applications
    Spring: Stainless steel

    TECHINICAL SPECIFICATIONS:
    Maximum working pressure: 10 bar
    Minimum cold inlet temperature: 4°C
    Maximum hot inlet temperature: 110°C (230 °F)
    Size: 1/2" - 3/4" - 1"


Teknisk specifikation
  • Unik ref.653
  • ProduktfamilieRadiator valves and heating products
  • ProduktgruppeThermostatic mixing valves
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2020-02-26
  • Udgavenummer1
Relateret
  • Materiale primærtMessing
  • Materiale sekundærtMessing
  • Designet iItalien
  • Fremstillet iItalien
Klassifikation
  • BIMobject-kategoriVVS - Ventiler
  • IFC-klassifikationVentil
  • ETIM-kodeEC011516
  • ETIM-navnThermostatic control valve, hot tap water
  • UNSPSC-navnValves
  • UNSPSC-kode401416
  • Uniclass 2015-kodePr_40_20_76
  • Uniclass 2015-beskrivelseSanitary accessories
  • CSI MasterFormat 2014-kode22 00 00
  • CSI MasterFormat 2014-titelPlumbing
  • OmniClass-nummer23-27 31 29
  • OmniClass-betegnelseMixing Valves
  • CSI UniFormat II-kodeD20
  • CSI UniFormat II-titelPLUMBING