Vi bruger cookies til at levere vores tjenester. Ved at bruge vores tjenester accepterer du vores brug af cookies.
;

Bollard Double

Unique ref.: bollarddouble
Producent.: BikeKeeper
Produkt familie: BikeKeeper
Produkt gruppe: Outdoor furniture
Bredde (mm): 920
Højde (mm): 1010
Dybde (mm): 50
Publiceringsdato: 2016-08-23
Versions nummer: 1
Type: Objekt (enkelt objekt)
PARKING BLOCKS BKP202 arch, reflective labels, imbedded or surface installation

It is easy to create a pleasant, finished look for the yard with BikeKeeper outdoor furniture. Just like our bicycle racks, BikeKeeper outdoor furniture have been made to withstand wear and tear, knocks and weather variations.


Hoved materiale: Steel
Sekundær materiale:
Designet i: Finland
Prouceret i: Finland
Vægt netto (kg): 15

BIMobject kategori: Landskabsplanlægning - Udemøbler
IFC klassifikation: Furnishing Element
Uniclass 1.4 Kode: L8111
Uniclass 1.4 Beskrivelse: Bollards
Uniclass 2.0 Kode: PR-64-08
Uniclass 2.0 Beskrivelse: Bollards
Uniclass 2015 Kode: Pr_20_76_08_51
Uniclass 2015 Beskrivelse: Metal bollards
OmniClass-nummer: 23-11 29 35
OmniClass-betegnelse: Bollards

BIMobject®