TECTUM PRO system insulation T380 140mm for Logica Lusa rooftile
TECTUM PRO system insulation T380 140mm for Logica Lusa rooftile
TECTUM PRO system insulation T380 140mm for Logica Lusa rooftile
TECTUM PRO system insulation T380 140mm for Logica Lusa rooftile
TECTUM PRO system insulation T380 140mm for Logica Lusa rooftile
TECTUM PRO system insulation T380 140mm for Logica Lusa rooftile
    BMI

    TECTUM PRO system insulation T380 140mm for Logica Lusa rooftile

    The pitch roof solution with the insulation layer continous avoiding thermal bridges. Ready to get a NZEB. The metal batten fix on the insulation panel thanks to its shape, and besides this allows the roof tile installation.
    Teknisk specifikation
    • Unik ref.Roof-System-TectumPro-T380-140-Logica-Lusa
    • ProduktfamiliePITCHED ROOF
    • ProduktgruppeWATERPROOFING AND INSULATION
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2018-11-13
    • Udgavenummer1
    • Højde (mm)200
    • Bredde (mm)1000
    • Dybde (mm)1000
    Relateret
    • Materiale primærtKeramik
    • Materiale sekundærtPolystyren (EPS)
    • Designet iSpanien
    • Fremstillet iSpanien
    • Nettovægt (kg)52.1
    Klassifikation
    • BIMobject-kategoriKonstruktion - Tag
    • IFC-klassifikationTag
    • UNSPSC-navnRoofing materials
    • UNSPSC-kode301515
    • Uniclass 2015-kodeEF_30_10
    • Uniclass 2015-beskrivelseRoofs
    • CSI UniFormat II-kodeB1020
    • CSI UniFormat II-titelRoof Construction