Bitumen 2 Layer with Mineral Wool on Steel
Bitumen 2 Layer with Mineral Wool on Steel
    Icopal

    Bitumen 2 Layer with Mineral Wool on Steel

    Bitumen 2 layer membrane system on an exposed roof with a steel substrate insulated
    with mineral wool
    ---------- Recommended Product Configuration ---------
    1 - Steel Substrate - Thickness - 100.0mm - Depending on Construction
    2 - Mineral Wool - Thickness - 30.0mm
    3 - Vapour Barrier - Dampsperre X20 - Thickness - 0.2mm
    4 - Mineral Wool - Thickness - 270.0mm
    5 - Base Bitumen - Icopal Base - Thickness - 2.7mm
    6 - Top Bitumen - Icopal Top - Thickness - 3.8mm

    Teknisk specifikation
    • Unik ref.STL_Min-Wool_2-layer_9010006
    • ProduktfamilieWater Proofing Membrane
    • Produktgruppe2 Layer Bitumen
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2024-05-20
    • Udgavenummer1
    Relateret
    • Materiale primærtBitumen
    • Designet iNorge
    • Fremstillet iNorge
    Klassifikation
    • BIMobject-kategoriKonstruktion - Tag
    • IFC-klassifikationTag
    • Uniclass 2015-kodeSs_30_40_30
    • Uniclass 2015-beskrivelseFlat roof covering systems
    • CSI MasterFormat 2014-kode07 50 00
    • CSI MasterFormat 2014-titelMembrane Roofing
    • OmniClass-nummer23-13 39 31
    • OmniClass-betegnelseRoof Membranes